The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

SACB-8/16-L-PT QO - Distributor box
1175449

Distributor box, connection method: QUICKON, 0.14 mm2 ... 0.75 mm2, number of slots: 8, number of positions: 5, slot assignment: Double, status display: yes, PNP; master cable connection: Push-in connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm2 can be connected

Product details








Compatible products



Your advantages

Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Innovative and time-saving assembly with insulation displacement connection
Flexible: distributor box with connector hood for on-site assembly