TERMITRAB complete

Surge protection in thin slices

TERMITRAB complete is the world's narrowest surge protection solution for MCR technology.

TERMITRAB complete provides you with a complete system of surge protective devices. It ranges from simple, single-stage surge protection to multi-stage, pluggable versions with knife disconnection, signaling, and remote signaling option.

Your advantages

  • Space saving, thanks to the world's narrowest surge protection solution starting from 3.5 mm
  • Be kept informed at all times, thanks to the integrated status indicator and remote signaling option
  • Ideal protection for your application, thanks to the tailored portfolio
  • Easy maintenance, thanks to versions with integrated knife disconnection
  • Quick testing without any wiring effort using pluggable versions and CHECKMASTER 2

The narrowest pluggable surge protection solution for 4-conductor applications

TERMITRAB 4-conductor protection  

TERMITRAB complete for 4-conductor applications

TTC-6P-4 is the world's narrowest pluggable surge protection solution for 4-conductor applications. With an overall width of just 6 mm, it reliably protects your measurement and control applications from overvoltage, while requiring a minimum of space. Typical applications that are perfect for the new surge protective devices are those encountered in temperature measurement or weighing processes. Or they reliably protect three conductors in your digital I/Os including signal ground against overvoltages in just 6 mm. With the TTC-6P-4, the portfolio for narrow surge protection products for MCR technology now covers additional areas of application.

Did you know ...

... that you can find the right surge protection for your measurement and control technology application with just two clicks? TERMITRAB complete offers over 110 products with different circuit and voltage variants. This variety provides a solution for virtually all applications in MCR technology. The configurator for surge protection for MCR technology assists you in keeping track of everything. In just two clicks, you can navigate to a selection of appropriate products that offer optimum protection for your application. The selection guide provides a quick introduction to the twelve most popular interfaces in MCR technology. If your interface is not included in the selection, you can find a suitable surge protective device via the detailed search.

Areas of application

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

Download the application brochure

The narrowest surge protection for MCR applications

Download