Selection guide for surge protection in information technology

Selection guide for surge protection in information technology

Easy to find!

The right surge protection for your interface.

Choosing the right surge protection in information technology is particularly challenging due to the wide range of different interfaces. The STOP-IT (Selection Tool for Protection of Information Technology) selection guide from Phoenix Contact provides support in choosing your ideal surge protection solution.

STOP-IT selection guide

The table below contains surge protective devices for data, telecommunications, measurement and control, and wireless systems, e.g., for Ethernet, ISDN, TTY (4 - 20 mA), INTERBUS, and PROFIBUS.

  • The interfaces for which we recommend surge protection are listed in alphabetical order in the first column.
  • The suitable surge protective device for the interface is described in the second column. Each protective device has a link to the technical data of the product.
  • In the last column, application examples can be downloaded.
InterfaceSurge ProtectionApplication
KNX TTC-6-2-HC-24DC-PT-I
Download Application Example
Kathodischer Korrosionschutz PT 2-F-ST
PT-BE/FM

FLT-SEC-T1+T2-2C-350/25-FM
InterfaceSurge ProtectionApplication
WLAN (2.4 GHz) CSMA-LAMBDA/4-2.0-BS-SET

CN-LAMBDA/4-5.9...

CN-UB-280DC-3-SB
WLAN (5 GHz) CN-LAMBDA/4-5.9…

CN-UB-70DC-6…
WiMAX (mobile) CN-LAMBDA/4-5.9…

CN-UB-70DC-6…

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900