Back to overview

Your advantages in detail

Easy and safe isolation

Terminal block with latching  

Easy latching

Test disconnect terminal blocks from Phoenix Contact offer the following advantages:

  • Reliable contacting and latching of the longitudinal isolating switch in the relevant switching state
  • Clear selection thanks to printed switching symbols
  • Switching lock to prevent unintentional switching
  • Simultaneous actuation of two or three switches via one connection bridge

 

Safe short circuiting

Plug-in switching jumpers  

Plug-in switching jumpers

Plug-in switching jumpers can be used to short circuit the current transformer in a particularly safe and user-friendly way.

The switching jumpers can be positioned either side of the disconnect point in the bridge shaft and securely latched in place.

Flexible connection

Circuit diagram, terminal block with accessories  

Circuit diagram, terminal block with accessories

The latest generation of test disconnect terminal blocks with screw connection offers considerable advantages:

  • Compact design
  • Easy operation
  • Six function shafts
  • Clear
  • Flexible and comprehensive accessories
  • Feed-through terminal blocks of the same shape

Back to overview
Further information
  • Your advantages in detail

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900