Multi-level terminal blocks

Wiring convenience in a confined space

Wiring convenience in a confined space

Multi-level terminal blocks allow you to increase wiring density, even when space is limited.

Back to Screw connection

Category

Search in Multi-level terminal blocks

Show all products in this category

Assign potentials even more clearly – with the color-coded multi-level terminal blocks from Phoenix Contact.

Your advantages

  • Space saving since up to three potentials are possible within one terminal housing
  • Simple potential distribution thanks to function shafts on each level
  • Clear arrangement thanks to labeling of all terminal points

Vertical potential bridge

Multi-level terminal block with potential bridge  

Double function shaft for simple potential distribution

The vertical potential bridge allows you to connect the levels. This makes multi-level terminal blocks real potential distributors.

Offset levels

Multi-level terminal block with offset levels  

Multi-level terminal block with offset levels

Do you need unobstructed access to the lower connection level, even with full wiring? Offset levels provide the solution.

The labeling fields and conductor entry funnel are easily identifiable.

Motor connection terminal blocks

Multi-level terminal blocks  

Perfect for the motor connection: multi-level terminal blocks

Why are multi-level terminal blocks particularly suited to the simple connection of 1- or 3-phase loads? They provide the required potentials and a protective conductor connection in a single terminal housing.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900