Mobile printing and marking systems

Mobile thermal transfer printing system

Marking wherever you want

With the mobile printing systems, you can print markings right where they are needed

Back to Printing and marking systems

Category

  • Product list THERMOMARK GO SERIES
    THERMOMARK GO SERIES

    The THERMOFOX is an impressive handheld device with an innovative keyboard and connection to the professional CLIP PROJECT marking software.

  • Product list THERMOMARK PRIME
    THERMOMARK PRIME

    The THERMOMARK PRIME is optimally suited for mobile use with its integrated marking software, independent energy supply and a user interface with intuitive operation.

  • Product list THERMOMARK PRIME accessories
    THERMOMARK PRIME accessories

    Accessories such as power supply unit, replaceable battery, transport case or rucksack facilitate on-site operation of the printer.

Search in Mobile printing and marking systems

Show all products in this category

With mobile printing systems from Phoenix Contact, you can make tasks and work processes more independent and flexible. Print the required marking at your desk or right on site in your application.

Your advantages

  • Software-on-board: easy data entry, thanks to touch screen and fully integrated marking software
  • Energy-on-board: equipped with energy management and replaceable, rechargeable high-performance batteries
  • Versatile use: extensive material portfolio consists of countless products for the widest range of applications in industrial identification

Marking wherever you want

Mobile printing systems  

Mobile printing systems

Would you like to be able to print directly and flexibly at the location of use? The mobile printing systems from Phoenix Contact make this possible. The THERMOMARK PRIME is ideally suited for mobile use with its integrated marking software, independent energy supply, and a user interface with intuitive operation. Control the mobile THERMOMARK GO label printer via your smart device, and create markings with flexibility in the industrial environment.The THERMOMARK GO K handheld device features an innovative keyboard and a connection to the professional PROJECT complete marking software. With their compact dimensions and the practical accessories, all devices are a simple companion for any task.

Mobile THERMOMARK PRIME thermal transfer printer

THERMOMARK PRIME  

THERMOMARK PRIME

The THERMOMARK PRIME is the unique combination of proven, reliable printing technology, a complete, integrated marking software, and a durable, independent energy supply. The THERMOMARK PRIME is your transportable, mobile marking center. The touch screen, capsule ink ribbons, and a replaceable battery simplify printer operation on site, directly where it is needed.

  • Easy data entry, thanks to integrated marking software
  • Up to seven hours of operation, thanks to the high-performance battery pack
  • Material and ink ribbon can be changed easily in under ten seconds
  • Wide range of materials, with more than 600 marker types for marking a wide range of applications
  • Automatic ink ribbon, magazine and material detection prevents printing errors

THERMOMARK GO mobile label printer with operation via smart device

THERMOMARK GO mobile label printer with operation via smart device  

THERMOMARK GO mobile label printer with operation via smart device

Create your labels easily and wherever you need them: control the mobile label printer via your smart device, and benefit from flexibility in industrial marking.

  • Create labels on-site: control the label printer via your smartphone or tablet
  • Modern interfaces: connect the smart device via Bluetooth or NFC
  • Intuitive label configuration: the MARKING system app guides users through the marking process
  • Marking made easy: automatic material recognition prevents printing errors

THERMOMARK GO K handheld printers

THERMOMARK GO K  

THERMOMARK GO K

The handheld THERMOMARK GO K printer is ideally suited for fast marking on site. The printer is robust, easy to use, and offers versatile functions. The thermal transfer printer processes continuous media for cable and wire marking, equipment marking, terminal marking, and plant marking.

  • Processing of shrink sleeves, labels, and non-adhesive materials
  • An intelligent keyboard enables integration of symbols, bar codes, and serial numbers
  • Optimum print settings with automatic material recognition
  • Easy exchange of marking data with a connection to the PROJECT complete planning and marking software
  • Fast material change with the combined material and ink ribbon cassette

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900