Mini and micro terminal blocks

Small terminal blocks – maximum benefits

Small terminal blocks – maximum benefits

Convenient wiring and variable mounting options in a confined space – with terminal blocks in miniature format.

Back to Spring-cage connection

Category

Search in Mini and micro terminal blocks

Show all products in this category

Despite their extremely small dimensions, mini and micro terminal blocks can be labeled and bridged in the same way as large modular terminal blocks. The proven screw connection provides additional advantages: an option for multi-conductor connections and zero maintenance.

Your advantages

  • Space saving thanks to compact design and mounting option on a 15 mm DIN rail
  • Clearly arranged thanks to labeling of all terminal points
  • Simple potential distribution thanks to standardized plug-in bridges

For a low installation height

Mini spring-cage terminal blocks with horizontal and vertical conductor connection  

Mini spring-cage terminal blocks with horizontal and vertical conductor connection

Is space limited in the control cabinet? Choose mini spring-cage terminal blocks with horizontal or vertical conductor connection:

  • Horizontal connection for particularly flat inserts
  • Vertical connection where space is limited

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900