Ground terminal blocks

With a single click

With a single click

Simply snap onto the DIN rail to create the PE connection.

Back to Spring-cage connection

Category

Search in Ground terminal blocks

Show all products in this category

Your safety is important to us: the green-yellow ground terminal blocks from Phoenix Contact meet all requirements of the IEC 60947-7-2 standard.

Your advantages

  • Space saving thanks to compact design
  • Easy operation and use: can be snapped onto the DIN rail
  • Modular expansion thanks to feed-through and ground terminal blocks of the same shape

Snap-on foot

Ground terminal blocks with a metallic PE foot snapped on a DIN rail  

PE contact with a single click

Ground terminal blocks with a metallic PE foot make it even easier: the connection between the terminal points and the DIN rail is created automatically once the terminal blocks are snapped on.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900