Ex stainless steel enclosure

Ex stainless steel empty enclosure

Specifically designed for Ex areas

CLIPSAFE stainless steel Ex enclosures are a custom control cabinet solution for Ex areas available quickly and from a single source.

Back to Junction boxes and empty enclosures

Category

Search in Ex stainless steel enclosure

Show all products in this category

The CLIPSAFE stainless steel enclosures provide comprehensive protection for your applications in industrial environments and in process technology. The product range consists of standardized enclosures in sizes up to 1000 × 1000 × 300 mm. The entire CLIPSAFE empty enclosure product range is available processed and pre-assembled upon request. We deliver junction boxes with a corresponding equipment approval in accordance with ATEX and IECEx for use in potentially explosive areas.

Your advantages

  • Innovative product range of 140 high-quality stainless steel housings as basis for individual junction boxes
  • Safe use in extreme conditions, thanks to enclosures made from stainless steel up to 2 mm thick, AISI 316L/1.4404 (V4A) and AISI 304/1.4301 (V2A)
  • Safe use outdoors, thanks to IP66 rating in accordance with EN 60529 and NEMA 4X in accordance with NEMA 250
  • Reduced assembly and approval effort, thanks to ready-equipped junction boxes
  • Individual assembly, thanks to the extensive, ex-approved terminal block product range of the CLIPLINE complete system
  • Upon request, can be equipped with approved controller and interface components
  • Professional customer support and short delivery times, thanks to our worldwide sales network

Quotation for processed empty enclosures

Use the convenient request form for your custom enclosure solutions. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

Create your solution request in just a few steps:

  • based on a PROJECT complete file,
  • based on a drawing or
  • based on your specific information.

Create your solution request in just a few steps:

CLIPSAFE stainless steel Ex junction boxes

The right CLIPSAFE solution for every application  

The right CLIPSAFE solution for every application

To request your custom junction box solution, please use the request form under the respective category “Request junction boxes”:

Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

Cable glands for Ex areas

Cable glands for Ex areas  

Cable glands for Ex areas

Various protection type versions are available for armored and non-armored cables: flameproof enclosure (type “d”), increased safety (type “e”), and restricted breathing (type “nR”). The screw connections are approved in line with international regulations (ATEX, IECEx, UL, GHOST) and provide IP66/IP67 and IP68 protection.

Plastic screw connections are Ex e/Ex i-approved and fulfill ATEX and IECEx directives.

All connections – one system

All connection technologies can be freely combined  

All connection technologies can be freely combined

The CLIPLINE complete terminal block system from Phoenix Contact is unique. You can freely select the connection technology.

Detailed information and data sheets with installation instructions on terminal blocks in Ex areas are available in the terminal blocks product area for downloading Ex-approved products.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900