DC UPS with IQ Technology

DC UPS with IQ Technology

Work longer

Clever IQ Technology monitors and optimizes the energy storage - anytime, from anywhere.

Back to UPS for DC applications

Category

  • Product list Accessories
    Accessories

    Free configuration software, a variety of data cables, and energy storage mounting sets are available for QUINT UPS.

  • Product list QUINT DC-UPS
    QUINT DC-UPS

    QUINT DC-UPS, the uninterruptible power supply unit for DC applications, ensures maximum system availability.

Search in DC UPS with IQ Technology

Show all products in this category

The intelligent UPS ensures superior system availability. The IQ Technology is intuitive and provides you with information as soon as required. Thanks to the integrated interfaces, you can see the operating state of your system from anywhere, at any time.

Your advantages

  • Full use of the energy content: processes and applications continue to be supplied for as long as possible.
  • Early warning before failure, as the UPS knows the remaining life expectancy of the energy storage.
  • Current status: the UPS determines the current performance of the energy storage.
  • Automatic recognition of the battery capacities and technologies (VRLA, WTR, LiFePO4)
  • Optimized integration into the system by connecting the UPS to higher-level controllers.
  • DC UPS devices with IQ Technology are a part of the COMPLETE line system

Intelligent QUINT DC UPS, thanks to IQ Technology

DC UPS with IQ Technology  

Intelligent management with IQ Technology

IQ Technology is the key to an intelligent power supply solution. The uninterruptible power supply monitors and optimizes the energy storage. Buffer times are optimally utilized. Avoid work interruptions with the intelligent UPS for non-stop power:

  • You know the charging state and remaining runtime of your energy storage.
  • You are warned about failures at an early stage and have time to prevent them.
  • You can maximize the service life of the energy storage.
  • You can transfer all relevant information to your computer and higher-level controllers.

Communication-enabled QUINT DC UPS for Industrial Ethernet

QUINT DC UPS for Industrial Ethernet  

QUINT DC UPS for Industrial Ethernet

With the QUINT DC UPS for integration into existing industrial networks, you are ready for Industrie 4.0. The integrated interfaces enable you to monitor, configure, and shut down the system to put it in a safe state at any time and from anywhere.

  • PROFINET
  • EtherNet/IP
  • EtherCAT
  • USB 

QUINT UPS for DC applications

QUINT DC UPS  

Intelligent QUINT DC UPS

The UPS modules for 24 V DC with output currents ranging from 5 to 40 A allow you to create a custom solution combining a power supply, UPS module, and energy storage.

  • Optimum use of the buffer time and preventive monitoring of energy storage thanks to IQ Technology.
  • Location-independent monitoring and parameterization, thanks to integrated interfaces.
  • Substantial power reserve for grid and battery operation with SFB Technology, as well as dynamic and static boost.
  • Highest performance battery charger with load prioritization: superior system availability, thanks to rapid recharge once the load power supply is restored.

Selecting the right energy storage

Energy storage  

The right energy storage for your UPS solution

Select the right energy storage for your application for your QUINT DC UPS:

  • Lithium: 120 Wh, 924 Wh
  • VRLA-WTR: 13 Ah, 26 Ah
  • VRLA: 1.3 Ah; 3.4 Ah; 7.2 Ah; 12 Ah; 38 Ah

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS

Service

Easily explained

The new QUINT DC UPS provides you with information on your system.