Current transformer, plug-in

Extremely versatile

Extremely versatile

PACT current transformers are available with a range of different transformation ratios, accuracy classes, and rated power values for your current measurement tasks.

Back to Current and voltage measurement

Category

Search in Current transformer, plug-in

Show all products in this category

PACT current transformers offer a complete product range for converting alternating currents up to 4000 A into secondary currents of 1 A and 5 A. They are available in around 3000 versions as bus-bar, plug-in, and winding current transformers.

Your advantages

  • Save space and time – tool-free mounting with transformer quick-action mechanism
  • Variable mounting, thanks to flexible fixing options
  • Space-saving installation with compact design and consistent 30 mm housing width
  • Extra safety – safe isolation according to EN 50178 up to 1000 V
  • Detect peak loads reliably with a thermal nominal continuous current that is 120% of the primary rated current
  • Safe wiring, thanks to professional connection technology

Saves space and time – current transformer quick-action mechanism

The quick-action mechanism allows PACT current transformers to be installed quickly and securely on the power rail.

The transformers can also be mounted by hand in areas where a screwdriver does not fit.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service


EMpro energy measuring devices

The fastest way to energy measuring.