Crimping tools

Crimping tools

Professional crimping

Mechanical crimping tools can be used to crimp all types of contacts reliably and effortlessly.

Back to Hand tools

Category

  • Product list Connectors
    Connectors

    The connector product range offers a comprehensive range of different versions for conductor cross sections from 0.5 to 240 mm².

  • Product list Crimping tools
    Crimping tools

    Rugged crimping tools for fast contact processing, plus corresponding connectors in various different versions.

Search in Crimping tools

Show all products in this category

Process any kind of contact – ferrule, cable lug, coaxial connector or crimp contacts – professionally and reliably. Optimized leverage and the ergonomic handle geometry make for light work.

Your advantages

  • Everything from a single source with the comprehensive product range
  • Easy handling with the ergonomic handle design
  • Durable due to the use of high-quality components and raw materials

CRIMPFOX DUO

CRIMPFOX DUO  

CRIMPFOX DUO

The new CRIMPFOX DUO crimping tool can be used in all applications. The rotating die enables ferrules to be inserted from the front or the side. The tool can also process TWIN ferrules reliably thanks to the self-adjusting mechanism. In combination with the large cross section range from 0.14 mm² to 10 mm², this ergonomic tool is synonymous with comfort and flexibility.

CRIMPFOX Centrus

CRIMPFOX Centrus  

CRIMPFOX Centrus

With its ergonomic design, optimized mechanics, and symmetrical crimping shape, crimping ferrules is child's play with the CRIMPFOX Centrus.

With a small opening angle of just 43° and the combination of hard and soft plastic on the handles, the Centrus is comfortable to hold. The tool makes your work easier by optimally transferring the force applied.

Available in two different cross-section ranges, each in a square and hexagonal version, this crimping tool covers a wide range of applications. The precise, symmetrical crimping shape guarantees consistently high-quality results and therefore absolute process reliability.

Installation and removal tools

Installation and removal tools  

Installation and removal tools

You will find the right installation and removal tool for every crimp contact. The tools for installing or removing HEAVYCON contacts are versatile in application and durable.

In the event of assembly errors or changes to the wiring, a snapped-in contact may have to be removed. Use our unlocking tools for this.

Use assembly tools for small conductor cross sections. These are used to insert the crimp contact securely into the contact insert.

The fall protection system integrated into the hand grip is movable. The fall protection system reliably protects the mating face of the tools during transport and storage.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

CRIMPFOX 4in1

Multifunctional crimping tool