Cable protection systems

Flexible and safe

Flexible and safe

Protect your cables and lines for use in harsh environments.

Back to Installation and mounting material

Category

Search in Cable protection systems

Show all products in this category

The comprehensive range of plastic and metal protective hoses offers reliable solutions for a wide range of applications - including protection up to IP69K.

Your advantages

  • Cable protection for all requirements - from cable bundling to watertight versions
  • Suitable screw connections for heavy-duty plug-in connectors and housing bore holes
  • Can be used in all sectors and industries – thanks to comprehensive approvals

Protective hoses

Spiral hose  

Spiral hose

Spiral hoses for the easy bundling and routing of cables and conductors offer protection in the case of minimal mechanical strain.

They can be easily retrofitted; the individual cables and conductors can be brought out of the structure at any point.

Plastic hoses

Plastic hose  

Plastic hose

Plastic hoses are resistant to oils, acids, and solvents. The materials used are free from silicone, halogen, and cadmium and feature up to IP69K protection and inflammability class V0.

Highly flexible metal hoses

Metal hose  

Metal hose

Highly flexible metal hoses can be used to protect cables and lines against mechanical influences. Metal hoses with plastic coating are also watertight and weatherproof.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900