AC-UPS with IQ Technology

AC-UPS with IQ Technology

Work longer

Clever IQ Technology monitors and optimizes the energy storage system of your UPS.

Back to UPS for AC applications

Category

  • Product list Accessories
    Accessories

    Free configuration software, a variety of data cables, and power storage mounting kits are available for QUINT UPS.

  • Product list QUINT AC-UPS
    QUINT AC-UPS

    QUINT AC-UPS, the uninterruptible power supply unit for AC applications, ensures maximum system availability.

Search in AC-UPS with IQ Technology

Show all products in this category

The intelligent UPS ensures superior system availability. The IQ Technology is intuitive and provides you with information as soon as required.

Your advantages

  • Full use of the energy content: processes and applications continue to be supplied for as long as possible
  • Early warning before failure, because the UPS knows the remaining life expectancy of the energy storage system
  • Current status: the UPS determines the current performance of the energy storage system
  • Optimized for your application: different energy storage system types, such as CAP modules
  • Optimized integration into the system via connection of the UPS to higher-level controllers
  • AC-UPS devices with IQ Technology are a part of the COMPLETE line system

Intelligent UPS, thanks to IQ Technology

IQ Technology  

Intelligent management with IQ Technology

IQ Technology is the key to an intelligent power supply solution. The uninterruptible power supply monitors and optimizes the energy storage system. Avoid work interruptions with the intelligent UPS for non-stop power:

  • You know the state of charge and remaining runtime of your energy storage system.
  • You are warned about failures at an early stage, which makes it possible to plan servicing.
  • You can maximize the service life of the energy storage system.
  • You can transfer all relevant information to your computer and higher-level controllers.

QUINT UPS for AC applications

QUINT AC-UPS  

Intelligent QUINT UPS for AC applications

The QUINT UPS delivers a pure sine curve at the output for AC applications. The sine generated in battery operation is synchronous with the mains previously used for supply.

  • Optimum use of the buffer time and preventive monitoring of energy storage system thanks to IQ Technology.
  • Can be used worldwide: input voltages from 100 to 264 V AC.
  • Seamless transition: Online topology VFI-SS-111 supplies a pure sine wave to the output not only in battery mode, but also in mains operation (QUINT AC-UPS/1kVA).
  • Maximum energy efficiency during offline operation: 98% efficiency with fully charged energy storage system (QUINT AC-UPS/500VA).
  • Comprehensive signaling and parameterization thanks to switching outputs, USB interface, data port, and parameterization with memory module.
  • The QUINT AC-UPS can be switched on via the BAT-START cold start function without power supply network (120 V / 230 V).

Selecting the right energy storage system

Energy storage  

The right energy storage system for your UPS solution

The QUINT AC-UPS for 120 V / 230 V AC with a power of 400 W / 500 VA or 900 W / 1 kVA is ideal for combining with all UPS-CAP and UPS-BAT energy storage system devices.

Select the right energy storage system for your application.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS