Spare knife for WIREFOX-D 40
Stripping tool
The stripping tools from the WIREFOX product range feature an ergonomic design and deliver excellent, precise results. The hardened blades with special geometries ensure maximum durability. The WIREFOX stripping tools can strip conductors and cables quickly, reliably, and cleanly. Appropriate tools are available for standard and special types of insulation.
Stripping tool, for stripping cables of 4.5 mm ‑ 40 mm‑Ø, insulation thickness of up to 4.5 mm, pivoting blade for round, lengthwise, and spiral cuts
Stripping tool, for cables and conductors from 0.02 - 10 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping tool, for conductors and cables with a conductor cross section from 0.08 to 2.5 mm, self-adjusting, stripping length adjustable up to 15 mm, cutting capacity up to 6 mm2 stranded/1.5 mm2 solid
Stripping tool, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Replacement blade for WIREFOX 10, for cables and conductors of 0.02 - 10 mm2
Spare knife
Stripping pliers for cables with PVC insulation, stripping range: 0.08 to 6 mm2, wire cutting up to 6 mm2 flexible or 4 mm2 rigid
Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Your advantages
- Versatile use due to easily replaceable blade cassettes
- Low-fatigue and non-slip handling with ergonomic handle designs
- Durable due to high-quality components and raw materials
- Everything from a single source with the comprehensive product range
WIREFOX stripping tool
Precise and safe stripping
The WIREFOX stripping tools can strip conductors and cables quickly, precisely, and reliably. We even have tools available for special insulation.
Stripping pliers with replaceable blade cassettes
Easy blade replacement
The construction of the stripping pliers allows the blade cassettes to be replaced with ease, which means that special insulation can also be processed using a standard tool.
WIREFOX-D-CX stripping tool
Multi-stage stripping
The WIREFOX-D-CX stripping tool allows multi-stage stripping of data and round cables in a single step. The cable remains undamaged due to the central fine adjustment of the stripping blade.