Redundancy module, 12 V - 24 V DC, 2 x 20 A, 1 x 40 A
Diode modules
A diode module reliably decouples power supplies that are operated in parallel and ensures the high availability of your application. This means that a short circuit no longer affects the load. Thanks to simple decoupling with diodes, diode modules ensure absolute security of supply, both at the output of one of the power supply units and in the supply line from the power supply unit to the diode.
Redundancy module, 5 V - 24 V DC, 2 x 10 A, 1 x 20 A.
DIN rail diode module 12-24 V DC/2x20 A or 1x40 A. Uniform redundancy up to the consumer.
DIN rail diode module 48 V DC/2x20 A or 1x40 A. Uniform redundancy up to the consumer.
Redundancy module, 12 V - 24 V DC, 2 x 10 A, 1 x 20 A
Redundancy module STEP DIODE, DIN rail mounting, 5 V DC ... 24 V DC, 1x 10 A, 2x 5 A
For demanding ambient conditions: QUINT DIODE
Thanks to their robust design, the diode modules in the QUINT family ensure superior system availability even in potentially explosive areas and demanding ambient conditions. Use the module for redundancy or to increase performance.
Easy to install: TRIO DIODE
Due to the Push-in connection technology, the TRIO DIODE can be installed quickly and easily. Combine the diode with the TRIO power supply to increase the availability of your system.
Particularly space-saving: STEP DIODE and UNO DIODE
The diode modules from the STEP and UNO family are used for decoupling smaller loads. The space-saving diodes ensure consistent redundancy through to the load. The STEP DIODE module is particularly suitable for use in distribution boards.