Input voltage
Approval
Output voltage
Apparent power
QUINT UPS, IQ Technology, DIN rail mounting, USB (Modbus/RTU), input:120 V AC / 230 V AC, output:120 V AC / 230 V AC / 500 VA.
Uninterruptible power supply with IQ technology for DIN rail mounting. Input: 120/230 V AC, output: 120/230 V AC/1 kVA. Provides information regarding the state of charge, remaining runtime, and service life of the rechargeable battery module at any time, thereby increasing system availability.
Uninterruptible power supply with IQ technology 1AC/1AC/500 VA. For 120 V AC/230 V AC applications. Provides information regarding the charging state, remaining runtime, and service life of your rechargeable battery module at all times and thereby increases system availability.
"$pageName" on