Product list Neutral busbars

Filter

6 Results

Neutral busbar - NLS-CU 3/10 SN 1000MM - 0402174

Neutral busbar, width: 10 mm, height: 3 mm, DIN VDE 0611-4: 1991-02, material: Copper, tin-plated, length: 1000 mm, color: silver

Neutral busbar - NLS-CU 3/10 SN 2000MM - 0402006

Neutral busbar, width: 10 mm, height: 3 mm, DIN VDE 0611-4: 1991-02, material: Copper, tin-plated, length: 2000 mm, color: silver

Neutral busbar - NLS-CU 6/ 6 SN 1000MM - 0402161

Neutral busbar, width: 6 mm, height: 6 mm, material: Copper, tin-plated, length: 1000 mm, color: silver

Equipotential busbar - S-FS (2,8X0,8) - 3191699

Potential busbar, with slotted 6.3/2.8 mm flat connectors, max. 40 A, brass, tin-plated, length: 1 m

Neutral busbar - NLS 3/10 AV 134/134 - 3062870

Angled rail for holding the C-NBB busbar connector

Connection element - C-NBB - 3062883

Busbar connector for fixing the busbar to the NLS 3/10 AV 134/134 angled rail

6 Results
 

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900
Referrer: https://www.phoenixcontact.com/online/portal/sg?1dmy&urile=wcm%3apath%3a/sgen/web/main/products/subcategory_pages/Installation_material_for_the_control_cabinet_P-09-02/fe54cdf8-ff42-4d06-8e2b-5be14dfba9c1