The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

Automatic cutting device for cable assembly

Automatic cutting device for cable assembly

The CUTFOX 10 automatic cutting device cuts conductors and cables up to 10 mm². Rigid and flexible conductors can be cut to length with millimeter precision. The automatic cutting device automatically adapts to the diameter when there is a change in material. Enter the length and number of cuts via the user-friendly display. Use the CUTFOX 10 compact automatic cutting devices in stationary applications or on the go.

Your advantages

  • Intuitive operation via the display and numerical keys
  • Easy startup with Plug and Play
  • Automatic diameter adjustment with the spring system
  • Convenient data transfer, e.g. from Microsoft Excel
CUTFOX 10 automatic cutting device for cable assembly

CUTFOX 10 automatic cutting device

CUTFOX 10 automatic cutting device for cables, litz wires, and shrink sleeves

The CUTFOX 10 automatic cutting device can be used to cut conductors and cables up to 10 mm² and 8 mm in diameter to length with millimeter precision.
Handling is extremely easy. Enter the length and number of sections using the large numerical keys. The drive and guide rolls of the CUTFOX 10 automatic cutting device automatically adjust to each inserted diameter.

A special feature makes operation even more convenient: with the CUTSOFT software, supplied as standard, you can send electronic wiring lists from data tables to the device with length specifications and other information.

Accessories for the CUTFOX 10 automatic cutting device

Accessories for the CUTFOX 10 automatic cutting device

Accessories for the CUTFOX 10 automatic cutting device

Keep cable rings and cable reels under control with the CUTFOX 10 C-UN cable unwinder. Twisted material and the inadvertent unwinding of conductors are now a thing of the past with this accessory. The material is fed into the CUTFOX 10 automatic cutting device without any disruptions and under constant tension.