Stripping tool

Stripping tool

The stripping tools from the WIREFOX product range feature an ergonomic design and deliver excellent, precise results. The hardened blades with special geometries ensure maximum durability. The WIREFOX stripping tools can strip conductors and cables quickly, reliably, and cleanly. Appropriate tools are available for standard and special types of insulation.

Go to Product Detail Page for item 1212158
WIREFOX 6SC - Stripping tool
WIREFOX 6SC - Stripping tool
1212158

Stripping tool, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Go to Product Detail Page for item 1212156
WIREFOX 4 - Stripping tool
WIREFOX 4 - Stripping tool
1212156

Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Go to Product Detail Page for item 1212704
WIREFOX-E 4 - Stripping tool
WIREFOX-E 4 - Stripping tool
1212704

Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade

Your advantages

  • Versatile use due to easily replaceable blade cassettes
  • Low-fatigue and non-slip handling with ergonomic handle designs
  • Durable due to high-quality components and raw materials
  • Everything from a single source with the comprehensive product range
WIREFOX stripping tool during stripping

WIREFOX stripping tool

Precise and safe stripping

The WIREFOX stripping tools can strip conductors and cables quickly, precisely, and reliably. We even have tools available for special insulation.

Stripping pliers with replaceable blade cassettes

Stripping pliers with replaceable blade cassettes

Easy blade replacement

The construction of the stripping pliers allows the blade cassettes to be replaced with ease, which means that special insulation can also be processed using a standard tool.

WIREFOX-D-CX stripping tool during multi-stage stripping of data and round cables in a single step

WIREFOX-D-CX stripping tool

Multi-stage stripping

The WIREFOX-D-CX stripping tool allows multi-stage stripping of data and round cables in a single step. The cable remains undamaged due to the central fine adjustment of the stripping blade.

Combination pliers
Combination pliers YouTube