Charging with direct current is also increasingly being used in the home environment – as well as in the catering and retail sectors, where customers spend between 30 minutes and a few hours, so that low charging powers in the range from 20 to 100 kW is sufficient. Our compact CCS charging cables from the CHARX connect compact family are the ideal and economic solution here.
CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 5 m, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)