The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

QUINT POWER power supply with maximum functionality

Power supplies with maximum functionality

The powerful QUINT POWER power supplies with maximum functionality provide superior system availability thanks to SFB Technology and individual configuration of signaling thresholds and characteristic curves. QUINT POWER power supplies below 100 W feature the unique combination of preventive function monitoring and powerful power reserve in a compact size.

Your advantages

  • SFB Technology trips standard miniature circuit breakers selectively. Loads connected in parallel continue working
  • Preventive function monitoring reports critical operating states before errors occur
  • Power reserve for easy system expansion with static boost, providing sustained power of up to 125%. Starting of difficult loads with a dynamic boost of up to 200% for 5 s
  • High level of immunity with integrated gas discharge tube and mains failure buffer time of more than 20 ms
  • Robust design in metal housing and a wide temperature range from -40°C to +70°C
  • Power supplies with maximum functionality are part of the COMPLETE line system

QUINT POWER power supplies Powerful and reliable from 1 to 40 A

Interactive image map: QUINT POWER family
QUINT POWER <100 W
With a compact size, QUINT POWER also satisfies the most stringent system demands in the power range up to 100 W.
QUINT POWER <100 W
QUINT POWER power supply with 40 A
The high-performance power supplies are available up to 40 A.
QUINT POWER power supply with 40 A
QUINT POWER Plus version
The power supply for demanding applications under extreme ambient conditions.
QUINT POWER Plus version
Communicative QUINT POWER power supply
The communicative power supply provides complete transparency regarding the operating data.
Communicative QUINT POWER power supply

The powerful QUINT POWER power supplies with SFB Technology, preventive function monitoring, and configurable settings ensure the availability of your system.

The power supplies <100 W of the QUINT family, we provide a unique combination of preventive function monitoring and powerful power reserve in a compact size. Furthermore, you can choose between Push-in and screw connection technology for your low power range power supply.

Communicative QUINT POWER power supplies

Communicative QUINT POWER power supplies

Communicative QUINT POWER power supply

The communicative QUINT POWER power supply provides complete transparency regarding the operating data from the AC side to the 24 V DC side. It can be quickly and easily integrated or parameterized in your control environment via fieldbus or IO-Link.

Integration via fieldbus:

  • Via connection to the CAPAROC circuit breaker system and the integrated PROFINET interface
  • Via connection to the DC UPS and the integrated EtherNet/IP, EtherCAT, Modbus, or PROFINET interface

Integration via IO-Link:

  • Direct connection to the IO-Link master

In addition, the communicative power supply enables preventive function monitoring and maintenance, thus ensuring superior system availability.

Data transparency for superior system availability
Communicative 24 V supply system

Combine the QUINT POWER power supply with IO-Link with the CAPAROC device circuit breaker system or the intelligent QUINT DC UPS to create a communicative and reliable supply solution. The smart system provides information on all relevant operating and diagnostic data. Preventative function monitoring helps you reduce downtimes to a minimum.

To the 24 V supply system
Power supply, device circuit breaker, and UPS
QUINT POWER power supplies

QUINT POWER – ideal for tailoring to your application

Configurator for QUINT POWER power supplies

Set various parameters, such as signaling thresholds, characteristic curves, and the output voltage individually. Order your customized power supply from a batch quantity of just 1.

Product video

Power supply for functional safety

The QUINT POWER power supply

Power supply for functional safety

The QUINT POWER power supply satisfies functional safety requirements (SIL) and ensures maximum operational safety. Whether in parallel operation or when connected to different phases, the load is reliably supplied even in the event of problems with the input voltage.

Install the Plus version of the 20 A power supply, or even the combination of QUINT POWER with the QUINT S-ORING active redundancy module, in applications with functional safety up to a safety integrity level of SIL 3 (IEC 61508).

QUINT POWER power supply with 110 V DC

QUINT POWER power supply with 110 V DC

QUINT POWER with 110 V DC

The new QUINT POWER power supply with 110 V DC at the output means that connecting several power supply units in series is a thing of the past. With this new power supply, you can supply applications up to a voltage range of 135 V DC with just one device. The ideal solution for process and energy technology.

Technologies and advantages of QUINT POWER

SFB Technology
Machine light
Easy system expansion with QUINT POWER
SFB Technology

In order to trip standard miniature circuit breakers magnetically and therefore quickly, power supplies must be able to supply several times the nominal current for a short period.
The QUINT POWER power supply trips standard miniature circuit breakers quickly and reliably using SFB (Selective Fuse Breaking) Technology with up to six times the nominal current for 15 ms. Faulty current paths are switched off selectively, the fault is located, and important system parts remain in operation.

More about SFB Technology
Machine light

The QUINT POWER power supply constantly monitors the output voltage and output current. Preventive function monitoring visualizes critical operating states and reports them to the controller before errors can occur. Remote monitoring is performed using active switching outputs and floating relay contacts.

Easy system expansion with QUINT POWER

You can extend systems easily with the QUINT POWER power supply. To do so, the static boost provides up to 125% of the nominal current for a sustained period. To start difficult loads, the dynamic boost additionally provides up to 200% of the nominal current for 5 seconds.

With various functions for maximum system availability

Powerful QUINT POWER power supplies ensure maximum availability of your system with various functions in different power ranges. Whether with SFB Technology, individual settings, and an integrated gas discharge tube, or in a space- and energy-saving version with different connection methods – QUINT POWER reliably safeguards the supply to your system.

QUINT POWER >100 W
QUINT POWER <100 W
QUINT POWER >100 W

QUINT POWER <100 W

SFB Technology
Preventive function monitoring
Can be ordered preconfigured
Choice between Push-in or screw connection
Static boost power reserve
Dynamic boost power reserve
Integrated gas discharge tube
Shallow device depth
Robust design
High efficiency