TERMITRAB complete provides the right surge protection for every requirement.
When only one specific switching state is being transmitted, we refer to this as digital signals or switching contacts. In cases like these, the signals are routed over a common reference potential. Overvoltages can interfere with the transmission of statuses, which in turn results in system errors. The right surge protection solution protects your signal transmission and ensures that your system keeps running.
Switching states and signal contacts are typical signals that are recorded with the binary inputs of controllers. The controllers also switch actuators such as solenoid valves. Use suitable surge protection to protect the sensitive inputs and outputs of controllers. The individual binary signals are often connected against a common reference potential. Typical arrangements that take into account this common reference potential are provided by so-called 2x1 or 4x1 circuits.
These products provide surge protection for signals with common reference potential.
This is the narrowest surge protection available, with an overall width of just 3.5 mm. The different versions securely protect signals with a common reference potential and isolated signals from surge voltages. Both products are available for nominal voltages of up to 24 V DC with Push-in connection technology.
TERMITRAB complete is a range of multi-stage, pluggable surge protective devices for various different voltage and circuit versions. They are available with Push-in or screw connection, integrated knife disconnection, and signaling. The protective plugs are tested with the CHECKMASTER 2.
TERMITRAB complete is a range of multi-stage surge protective devices for different voltage and circuit versions. The protective devices are available with Push-in or screw connection, integrated knife disconnection, and signaling.
One-piece, multi-stage surge protective devices without status indicator for nominal voltages of up to 24 V DC are available for a range of circuit versions, with Push-in or screw connection.
The surge protective devices for the intrinsically safe area are available in different voltage and circuit versions. TTC-6…-EX is available in both a pluggable and a one-piece design, each with screw connection.
The PLUGTRAB PT-IQ product family provides pluggable surge protection with multi-stage, intelligent function monitoring of all voltage-limiting components. PLUGTRAB PT-IQ is available in a variety of voltage and circuit versions. The surge protection system consisting of supply and remote signaling module as well as the individual protective devices is available with Push-in and screw connection technology.
With an overall width of 17.5 mm, PLUGTRAB PT offers pluggable surge protective devices for a variety of voltage and circuit versions. The protective plugs are tested with CHECKMASTER 2. The PLUGTRAB PT product family is available with screw connection technology.
The LINETRAB product family provides surge protection in an overall width of 6.2 mm. This allows you to protect up to four signal wires for digital or analog interfaces, including in intrinsically safe areas. Multi-conductor temperature measurements can also be performed via an optional DIN rail connector. LINETRAB is available with screw connection technology.
The SURGETRAB surge protective devices can be screwed directly onto field devices such as measuring elements. Product versions for parallel and through wiring are available. Various voltage and circuit versions are available with different connecting threads. SURGETRAB is available for Ex areas with Ex i (intrinsic safety) and Ex d (flameproof enclosure) type of protection.
COMTRAB modular surge protection is available for marshalling systems with LSA-PLUS connection technology. Up to 10 protective plugs can fit into the CTM 10-MAG magazine. The plugs are available in different voltage and circuit versions. The protective plugs are tested with the CHECKMASTER 2.
Configure products and solutions for your individual application.
Surge protection for measurement and control technology
"$pageName" on