Do you want to monitor and control distributed systems in an event-oriented and secure way? No problem with our remote control solutions.
The comprehensive integration of distributed systems with intelligent remote control systems is becoming increasingly important: Phoenix Contact offers a reliable solution in the form of its ReSy+ automation system.
The ReSy+ (Remote Systems) remote control system enables secure, event-oriented, and inexpensive monitoring of your distributed systems. This operates via Ethernet as well as via serial interfaces.
In addition, you can transmit process data via Bluetooth, Industrial Wireless, GSM, plus fixed-line network and Ethernet.
The ReSy+ libraries contain preprogrammed examples which can be used directly. Otherwise you can combine ready-made blocks to create your own solution. The advantages are obvious: you no longer need to do any programming, instead you just parameterize accordingly. This saves time and money.
The use of a wide range of protocols such as ODP, IEC 60870-5-101 and -104 enables you to network remote control stations with the higher-level control system. If a permanent line is not available, the data is forwarded via the public phone network, using analog, digital, GSM or GPRS/EDGE/3G connections.
Your application determines the solution. Using the ReSy+ automation system from Phoenix Contact, you can create various remote control paths quickly and easily. In addition, they can be extended flexibly at any time.
The ReSySMS remote control communication library is modern, flexible, and cost-effective. For monitoring distributed stations, use SMS messaging via fixed-line network, fax or mobile phone.
Selection of possible applications
Keep an overview of all external stations with ReSySMS from Phoenix Contact.
"$pageName" on