The most important task of an isolating amplifier is the electrical isolation of signals.
MINI Analog offers consistent isolation of input, output, and supply.
In this way, ground current loops can be prevented in the event of potential differences and process values are therefore not distorted.
Use isolating amplifiers to convert signals that are sensitive to interference, such as 0 … 10 V, into more resistant current signals. Or transform sensor signals into signals that can be evaluated by your controller: such as Pt 100 temperature signals transformed into 4 … 20 mA current signals.
Configure products and solutions for your individual application.
Signal conditioners and measuring transducers
"$pageName" on