Installation terminal blocks allow you to install installation distributors quickly while saving space.
The particularly low-profile installation terminal blocks from Phoenix Contact are the perfect solution for wiring in flat installation distributors.
UTI installation terminal blocks
The product range of UTI installation terminal blocks from Phoenix Contact includes a wide variety of three-level installation terminal blocks and neutral conductor disconnect terminal blocks, as well as the corresponding feed-through, disconnect, and ground terminal blocks. The conductor cross-sections available for connection reach from 4 mm² to 16 mm², depending on the width of the terminal block.
The screw connection technology from Phoenix Contact features a maintenance-free conductor connection thanks to the patented Reakdyn principle. When you use the multi-conductor connection, you connect two identical conductors at one terminal point.
All neutral conductor disconnect terminal blocks from Phoenix Contact are equipped with a robust, screwless disconnect slide. The contact fork can be swiveled onto the busbar with a standard screwdriver. The disconnect slide can be clearly seen in the respective position and securely locks into the respective end positions.
To allow fast and individual potential distribution, two function shafts are integrated for each level. Cross connections can be reproduced any number of times with the standard bridges from the CLIPLINE complete system, e.g. three-phase systems with L1/L2/L3 potentials within a terminal strip.
CLIPLINE complete also offers a comprehensive range of test accessories. All test plugs and test adapters make contact in the function shaft. Moreover, each terminal point has a 2.3 mm test contact. Even with occupied function shafts you can perform all measurements and tests quickly and easily.
Large-surface, clear marking of the terminal points is essential for reliable and time-saving installation. Each terminal point on the installation terminal blocks from Phoenix Contact can be clearly marked. They can be clearly identified at each terminal block mounting position within the installation distributor.
Wire your building installation in the tightest spaces with the UTI multi-level terminal blocks. Double function shafts on each level ensure time-saving three-phase distribution in the terminal strip. Suitable for conductors up to 10 mm² and equipped with all the features of the CLIPLINE complete system.
The installation terminal blocks with disconnect knife for individual circuit disconnection are tailored to your special installation technology requirements:
The PTI and UTI installation terminal blocks facilitate the quick and space-saving layout of building installation distributors. All terminal blocks are compatible with one another and can be combined, regardless of connection technology. The installation terminal blocks are precisely tailored to the requirements of electrical installations and distributor construction. Jumpering, marking, and testing accessories are standardized and greatly reduce your logistics costs. Benefit from the advantages of the new installation terminal blocks in your building installation tasks.
"$pageName" on