With our PCB connection technology, you can freely select the ideal mounting type.
The product range for PCB mounting is suitable for manual assembly as well as semi and fully automated production processes. Here you can find out about the areas of application of the different mounting types as well as their requirements and advantages.
The comprehensive PCB connector and pin strip product range offers solutions for various manufacturing processes. This means that you can assemble PCBs efficiently and process them reliably.
Wave soldering is the classic soldering process for manufacturing electronic modules that are predominantly assembled with through-hole components. The soldering contact inserted through the PCB and the soldering on the bottom of the PCB are characteristic of this soldering process.
Through-hole reflow soldering (THR) enables the integration of through-hole components made from high-temperature material into the SMT reflow process. During this process, the through-hole contacts are inserted into the holes filled with soldering paste and soldered using the reflow soldering process.
Surface mount technology (SMT) is used for surface mounting components. The components are assembled on the PCB surface in solder paste and soldered using the reflow soldering process. This method requires special components with corresponding surface contacts.
Press-in technology is a solder-free mounting technology featuring low press-in force and high holding force. The component pin contacts have an elastic press-in zone, which ensures reliable contacting and low contact resistance.
"$pageName" on