Circular connectors, signal M12, solder connection, PCB mounting 4-pos. For reflow soldering processes Coding Rated voltage Nominal current Web code: #0215 Pin assignment Two-piece, SMD contact carriers A 250 V 4 A D 250 V 4 A Male Female Male Female 4 1 3 2 3 2 4 1 4 1 3 2 3 2 4 1 Straight, SMD, in tray 1411924* 1411907 1411925* 1411912 Straight, SMD, on reel 1411982* 1411974 1411983* 1411975 Straight, shielded, SMD, in tray, additional gasket for the device when not plugged in Straight, shielded, SMD, on reel, additional gasket for the device when not plugged in Straight, SMD, in tray, additional gasket for the device when not plugged in Straight, SMD, on reel, additional gasket for the device when not plugged in 1411955* 1411949 1411956* 1411950 1412010* 1412004 1412011* 1412005 1411941* 1411935 1411942* 1411936 1411996* 1411990 1411997* 1411991 Two-piece, housing screw connections for SMD contact carriers Screw versions, rear mounting, M15 x 1 screw fastening SPEEDCON screw versions, rear mounting, M15 x 1 screw fastening Clip-in versions, tolerance-compensating, rear snap-in mounting, threaded sleeve For housing panel thickness of 0.9 ... 1.6 mm For housing panel thickness of 1.6 ... 2.3 mm For housing panel thickness of 2.3 ... 3.0 mm Fixing sleeve, can be used universally with any threaded sleeve Color Screw versions, front mounting, M14 x 1 screw fastening M14 x 1 flat nut Press-in versions, front mounting 42 Phoenix Contact