Efficient technology in a compact device: UNO POWER is the perfect solution for more space in your control cabinet.
Thanks to their high power density, UNO POWER power supplies offer the ideal solution for loads up to 480 W, particularly in compact control boxes. The wide range of products covers all common voltage levels.
Compared with other products on the market, using the UNO POWER power supply provides excellent energy savings, achieved through low idling losses below 0.3 W and optimized efficiency. With efficiencies of over 94% at nominal load, just a small amount of electrical energy is converted into undesired heat energy.
UNO POWER supplies maximum power in the smallest space and is also available with 150 W, 240 W and 480 W output power. The output voltage can be set from 24 to 28 V DC via a potentiometer.
The UNO POWER product range offers performance classes ranging from 25 to 480 W at output voltages of 5 to 48 V DC. UNO POWER allows input voltages from 85 to 264 V AC and functions reliably even in the event of voltage fluctuations in the power supply network. In the case of higher values from 264 to 575 V AC, the 2 AC device with 24 V and 90 W is used. Two devices with the designation C2LPS are certified according to UL 1310/508 Listed Class 2 and are ideal for the American market. Thanks to the wide range of products and the temperature range from -25°C to +70°C, the devices support flexible use.
Configure products and solutions for your individual application.
Customizable power supply for superior system availability
"$pageName" on