new
Fuse holder and potential distributor combined in one terminal block.
Holding fuses of different designs and with different nominal currents – with fuse terminal blocks from Phoenix Contact, this isn't a problem. Multi-level terminal blocks offer you high packing density with low space requirements. Variants for use in potentially explosive areas of type of protection Ex-nA expand the field of application and complete the range.
new
The easily accessible fuse-links are easy to install or replace – we offer the right fuse holder for every application:
Versions with an LED display are available to indicate faults.
Fuse plugs for G-type fuse-links from Phoenix Contact are suitable for use in basic disconnect terminal blocks and are also particularly flexible: simply connect the plug to the desired fuse type.
Overload and short-circuit protection with a terminal width of only 5.2 mm thanks to the nested arrangement
Test contacts on both sides of the fuse
Fast identification of faulty fuses thanks to variants with bidirectional fault display
Clear assignment due to a marking option
Our TCP thermal circuit breakers provide optimum protection against overload for inductive loads in power distribution systems. The integrated switching function of the circuit breakers enables immediate reset and minimizes downtimes in your system.
Suitable for all flat-type fuse terminal blocks of type C owing to standardized plug-in contacts
Shortened downtimes, thanks to immediate reset after tripping
Can be used as a switch to switch circuits on and off
Space-saving installation thanks to slim design
Perfectly suited for simple, space-saving potential distribution. The PTCB single-channel electronic circuit breaker can be bridged to the CLIPLINE complete terminal block system, and offers a setting range from 1 to 8 ampere on a very narrow overall width.
"$pageName" on