Your human-machine interface: visualization software for every area of application.
Whether in the central control room, in production or directly on the machine – efficient automation requires the right visualization. Benefit from our extensive portfolio for all aspects of operation and monitoring.
The visualization software with SCADA functionality is suitable for every application: from a compact touch panel to an industrial PC. In addition to standard functions such as trend and alarm management, Visu+ offers comprehensive functions for alarm distribution and data logging with a link to external databases. High-quality graphical reporting and audit trail functions according to FDA 21 CRF, Part 11 round off the range of functions.
Visu+ runs on Windows PCs as well as embedded platforms (Windows CE). Touch panels from Phoenix Contact are already equipped with the runtime component for embedded devices. Thanks to the OPC Classic interface and numerous direct drivers, Visu+ can be linked to controllers from Phoenix Contact and other leading controller manufacturers.
For mobile use, the Visu+ mobile native app is available for iOS and Android operating systems. Thanks to multi-touch support it also enables user-friendly operation on smart devices.
A good visualization software tool provides the basis for efficient automation, in production as well as directly on the machine. The Visu+ Express software, which is available free of charge, provides an easy introduction to the visualization of typical operating and monitoring tasks.
Thanks to the close alliance with Phoenix Contact's touch panels, the software is ideal for HMI applications. Visu+ Express covers all the functions typically required in HMI applications. These include, for example, comprehensive graphics options, integrated event and alarm management, data logging, trend display, and even recipe management.
The OPC Classic interface from Phoenix Contact and selected direct drivers for leading controllers ensure that process data can be linked. Visu+ Express is scalable and fully upward compatible with Visu+ software.
WebVisit is the right solution for implementing your web-based visualization tasks. The software is flexible, inexpensive, and easy to operate. Thanks to HTML5, all you need to display your visualization application is a standard browser. This means that you can operate and monitor your system without having to install additional software.
Your project is saved directly on the controller. The volume that can be processed by WebVisit is determined by the capacity of the controller. WebVisit is ideal for small to medium-sized applications.
"$pageName" on