Remote control

Filter

5 Results

Multiplexer - SD FLASH 512MB MODULAR MUX - 2701872

Two of these SD cards, with two ILC 131 ETHs and the individually required input and output terminals, form a multiplexer system that requires no programming. Easy configuration via a small number of wire jumpers. Wireless, Ethernet cable or network connection.

Software - VL PORTICO SERVER 1 CLIENT - 2701453

Remote network portal software. Allows remote control/viewing from one remote client PC.

Software - VL PORTICO SERVER 4 CLIENT - 2701455

Remote network portal software. Allows remote control/viewing from up to four simultaneously connected remote client PCs.

Software - VL PORTICO SERVER 16 CLIENT - 2701456

Remote network portal software. Allows remote control/viewing from up to 16 simultaneously connected remote client PCs.

Function block - RESY+ - 2400295

Resy+ includes function block libraries. The control technology from Phoenix Contact supplements remote control protocols, such as IEC 60870-5-101/104, Modbus TCP/RTU, and ODP (Open Data Port). Resy+ is used in water management, the gas sector, and the energy industry, for example. The function blocks can be downloaded.

5 Results
 

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900