Approval
Mass storage
Mass storage
RAM
RAM
HMI mounting kit for installation on a front plate. The mounting kit includes 4 x mounting brackets, 4 x screw threads, and a hexagonal wrench.
32 GB, 2.5" SATA solid-state drive (SLC) kit for Valueline IPC. Includes tray.
Protective film set comprising 10 pieces of film for a 12.1" display. Including a squeegee to apply film and instructions.
1 TB, 3.5" HDD for BL RACKMOUNT 2U and BL RACKMOUNT 4U industrial PC (tray is not included)
Kit for upgrading a Windows® XP operating system to Windows 7 Professional SP1 64-bit German-language operating system. Kit includes a USB drive and Microsoft® Certificate of Authenticity (CoA) sticker.
Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 640 x 480 pixel(s) (VGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: PROFIBUS DP)
Touch panel with 8,9 cm / 3,5"-TFT-display (analog resistive (polyester)), 320 x 240 pixel(s) (QVGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: TSvisRT. (bus system: CAN)
"$pageName" on