DIN rail type
Color
Cable diameter
Number of connections
Connection method
Shield connection terminal block, for applying the shield to busbars
Shield connection clamp, width: 14.4 mm, height: 41.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Shield connection clamp, width: 19 mm, height: 37 mm, color: black, mounting type: Neutral busbar
Shield connection clamp, width: 14.4 mm, height: 30.9 mm, color: black, mounting type: Mounting plate
Shield connection terminal block, for applying the shield directly to the conductive mounting plates
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
Shield connection terminal block, for applying the shield to busbars
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
"$pageName" on