For indoor and outdoor installation: here you will find a complete transmission system with fiber optic technology for practically every application.
The accessories for fiber optic technology from Phoenix Contact include connectors, cables, tools, and measuring devices. We also provide you with complete flexibility: you can quickly and easily assemble the connectors yourself too.
A practical choice: all tools and connectors for practical assembly are now ready to hand on site. You will find the complete range of tools in the PSM-HCS-KONFTOOL tool case. This means you are perfectly equipped for every task:
Save costs: because bonding, crimping, and polishing is not necessary, the connectors for assembling in the field can also be used for further assembly.
Fiber optic cables round off the fiber optic range, providing you with a complete transmission system. Depending on the required range, you can choose between polymer fiber, HCS (hard clad silica) fiber or fiberglass technology. Phoenix Contact offers specially developed cable variants for different application and ambient conditions:
We offer patch cables in lengths of one, two, and five meters as single mode and multimode fiberglass options.
Plug
You can self-assemble the PSM-SET-… plug sets for HCS and polymer fibers quickly and easily on site. Depending on which connection your devices use, you can choose between FSMA, B-FOC (ST®), SCRJ and SC duplex plug types.
The cable and fiber are prepared. The fiber is split using a cleaver. Through mechanical splicing, the cable fiber and the already bonded and prepared fiber end are connected in the connector.
Use proven technology for the easy assembly of PCF (polymer-clad fibers). The patented fiber cleaving tool dispenses with all of the time-consuming tasks such as bonding, crimping, and polishing.
The innovative multifunctional tool enables the cutting and stripping of POFs (polymer optical fibers). The integrated precision blade creates a fiber end surface that does not need to be polished.
"$pageName" on