By using the right accessories, you can reduce installation times and increase the longevity of your application.
From fast connection tools and various cable types through RS-485 connection distributors – here you will find the right accessory for any application.
Are you looking for an alternative to on-site assembly of RJ45 plugs? Mini patch panels offer a user-friendly solution.
Depending on which version is selected, you simply connect the cross-control-cabinet field cabling to the screw, spring-cage or IDC connection terminal blocks. The connection to the termination devices is then completed using pre-assembled RJ45 patch cables.
In industrial environments, potential differences pose a constant problem with regard to interference-free data transmission. The FL ISOLATOR is used for electrical isolation in copper-based Ethernet networks.
Thanks to the high-quality isolation for up to 4 kV, you can protect your Ethernet devices and interfaces. This significantly increases immunity to interference.
The FL ISOLATOR is also available with M12 connection technology and housing for wall mounting as an option.
"$pageName" on