Approval
DIN rail type
Rated current
Number of connections
Width
Rated voltage
Color
Maximum cross section (stranded)
Connection method
Maximum cross section (solid)
Sensor/actuator terminal block, nom. voltage: 250 V, nominal current: 18 A, connection method: Spring-cage connection, number of connections: 4, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, nom. voltage: 24 V, nominal current: 18 A, connection method: Spring-cage connection, number of connections: 4, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, nom. voltage: 24 V, nominal current: 18 A, connection method: Spring-cage connection, number of connections: 4, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, with 100 kOhm resistor, nom. voltage: 24 V, nominal current: 18 A, connection method: Push-in connection, number of connections: 4, cross section: 0.08 mm² - 1.5 mm², AWG: 28 - 12, width: 3.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, nom. voltage: 250 V, nominal current: 18 A, connection method: Spring-cage connection, number of connections: 5, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, nom. voltage: 24 V, nominal current: 18 A, connection method: Spring-cage connection, number of connections: 4, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Sensor/actuator terminal block, nom. voltage: 24 V, nominal current: 18 A, connection method: Spring-cage connection, number of connections: 5, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Power terminal block, nom. voltage: 250 V, nominal current: 30 A, connection method: Spring-cage connection, number of connections: 4, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 10.4 mm, color: orange, mounting type: NS 35/7,5, NS 35/15
Power terminal block, nom. voltage: 250 V, nominal current: 30 A, connection method: Spring-cage connection, number of connections: 5, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 10.4 mm, color: orange, mounting type: NS 35/7,5, NS 35/15
"$pageName" on