Approval
DIN rail type
Rated current
Minimum cross section (solid)
Rated voltage
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Connection method
Maximum cross section (solid)
Fuse type
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Spring-cage connection, number of connections: 2, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: black/orange, mounting type: NS 35/7,5, NS 35/15
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Spring-cage connection, number of connections: 2, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Fuse terminal block for assembly on NS 35, for 5 x 20 cartridge fuse inserts
Lever-type fuse terminal block, black, for 6.3 x 32 mm G fuse inserts
Fuse terminal block for assembly on NS 35, for 5 x 20 cartridge fuse inserts
Fuse terminal block for assembly on NS 35, for 5 x 20 cartridge fuse inserts
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 24 V AC/DC
Lever-type fuse terminal block, color: gray, for 5 x 20 mm cartridge fuse-links, with LED for 24 V AC/DC
Lever-type fuse terminal block, for 6.3 x 32 mm cartridge fuse-links, with LED for 24 V AC/DC, color black
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 60 V DC
"$pageName" on