Type 1+2 combined lightning current and surge arrester

Lightning current arrester

Safe for lightning discharges

Give your installation effective protection against damage from lightning discharges with our type 1+2 combined lightning current and surge arresters.

Back to Surge protection for power supplies

Category

Search in Type 1+2 combined lightning current and surge arrester

Show all products in this category

In the case of lightning discharges or direct lightning strikes, our type 1+2 combined lightning current and surge arresters provide the best protection for your installations. Our high-performance lightning current arresters also route high lightning currents to ground with reliability in main distribution panels for low-voltage systems.

Your advantages

  • Optimum lightning current and surge protection with our high-performance type 1+2 combined lightning current and surge arresters without any line follow current
  • Superior system availability thanks to the capability to extinguish follow current
  • Access to protective device status information at all times thanks to visual, mechanical status indicator and remote indication contact
  • Easy maintenance thanks to the pluggable protective devices

FLASHTRAB SEC – Our powerhouse

High-performance type 1+2 combined lightning current and surge arrester  

Type 1+2 combined lightning current and surge arrester – FLASHTRAB SEC

Maximum discharge capacity in an extremely compact design – and all for continuous voltages up to 440 V. The spark gaps in our type 1+2 combined lightning current and surge arresters feature extremely high performance thanks to the use of technology without any line follow current. This extends the life of the type 1+2 combined lightning current and surge arresters while also reducing the installation's load on your system.

The outstanding properties at a glance:

  • Spark gap free of leakage current and line follow current
  • Low voltage protection level
  • Suitable for use in the unmetered area
  • High lightning impulse current and high discharge capacity
  • Ideal for use in lightning protection levels I/II

POWERTRAB

POWERTRAB PWT type 1+2 combined lightning current and surge arrester on a DIN rail  

POWERTRAB PWT – the type 1+2 combined lightning current and surge arrester for harsh industrial environments

The robust type 1+2 combined lightning current and surge arresters feature a rated voltage of 800 V AC and a discharge capacity of 35 kA per channel, making them ideal for harsh industrial environments. The resistant housing design, shock values of 25 g and vibration resistance of 5 g make this type 1+2 combined lightning current and surge arrester ideal for wind turbine generators. The multi-level status indicator even allows you to detect the early stages of damage due to surge events.

  • High rated voltage
  • High shock and vibration resistance
  • Multi-stage status indicator
  • Use in harsh industrial environments

VALVETRAB MS T1/T2

VALVETRAB MS T1/T2 type 1+2 combined lightning current and surge arrester on a DIN rail  

Varistor-based type 1+2 combined lightning current and surge arrester – VALVETRAB MS T1/T2

The varistor-based type 1+2 combined lightning current and surge arresters offer a discharge capacity of 12.5 kA per channel at a low residual voltage. They meet the requirements of lightning protection levels III and IV. You can perform recurring inspections quickly and and easily thanks to the pluggable design.

  • Basic protection for all common applications
  • Low voltage protection level
  • Ideal for use in lightning protection levels III/IV
  • Includes products for protecting photovoltaic systems

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Surge protection for building installation