Cabling for outdoor applications

Cabling for outdoor applications

Extremely robust

The conditions outdoors are harsh. We use materials that are durable and reliable.

Back to Cabling for special applications

Category

Search in Cabling for outdoor applications

Show all products in this category

Whatever system you are operating outdoors: use our cabling to ensure the availability of your system.

Your advantages

  • Complete range for sensor/actuator cabling and mobile hydraulics with M12, valve, Deutsch and Superseal connectors
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Exceedingly robust: resistant against oil, UV, and ozone, expanded temperature range
  • Safe use, thanks to a high degree of protection (up to IP69K)
  • Consistent: M12 cables for PROFINET and Ethernet as well

Further information

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Sensor/actuator cabling