UM-FLK14/8RM/MSTB/GF-DO
-
Relay module
2902084
VARIOFACE relay module, with COMBICON screw connection and a 14-pos. flat-ribbon cable connector, 1 changeover contact, 8 miniature switching relays, LED display, and fuse per channel
Product details
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Product type | Relay Module |
Insulation characteristics: Air clearances and creepage distances, input/output | |
Insulation | Reinforced insulation |
Overvoltage category | III |
Pollution degree | 2 |
Insulation characteristics: Air and creepage distances, output/output | |
Insulation | Functional insulation |
Overvoltage category | III |
Pollution degree | 2 |
Air clearances and creepage distances, input/output | |
Rated insulation voltage | 260 V |
Rated surge voltage | 6 kV (1.2/50 μs) |
Air and creepage distances, output/output | |
Rated insulation voltage | 260 V |
Rated surge voltage | 4 kV (1.2/50 μs) |
Nominal input voltage UN | 24 V DC |
Input voltage range in reference to UN | 0.8 ... 1.2 |
Input voltage range | 19.2 V DC ... 28.8 V DC |
Typical input current at UN | Related to the assembly |
Protective circuit | Freewheeling diode; Polarity protection diode |
Status display/channel | Yellow LED |
Switching | |
Contact switching type | 1 changeover contact |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 3 A |
Supply | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
Number of connections | 1 |
Number of positions | 14 |
Field level | |
Connection method | Screw connection |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 115 mm |
Height | 126 mm |
Depth | 64 mm |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances, input/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Air and creepage distances, output/output | |
Standards/regulations | DIN EN 50178: 1998-04 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2902084 |
Packing unit | 1 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | DK2A91 |
Product key | DK2A91 |
GTIN | 4046356648554 |
Weight per piece (including packing) | 341 g |
Weight per piece (excluding packing) | 341 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27141152 |
ECLASS-15.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | 15febb12-84f8-4103-bf77-d0907957fc55 |
Compatible products
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand