DIP switch settings:
Function
DIP A low - no restart when triggered again (default)
DIP A high - restart when triggered again
DIP B low - input pulse time > 2 ms (default)
DIP B high - input pulse time > 100 µs
Pulse expansion times
DIP 1 - 10 ms
DIP 2 - 20 ms
DIP 3 - 40 ms
DIP 4 - 80 ms
DIP 5 - 160 ms
DIP 6 - 320 ms
DIP 7 - 640 ms
DIP 8 - 1280 ms
No DIP switch set: no switching function for the output
If the input signal is longer than the selected time, the output is switched off after removal of the input signal.
The settings are applied after a voltage reset of the rated control supply voltage.
PLC-OSC-LPE-24DC/48DC/100
-
Timer module
2903171
1-channel pulse expansion module, input: 24 V DC, output: 3 - 48 V DC/100 mA, supply: 24 V DC, screw connection
Product details
Product type | Solid-state relay module |
Product family | PLC-INTERFACE |
Application | Pulse stretching |
Operating mode | 100% operating factor |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 2 |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.07 W |
Test voltage (Input/output) | 2.5 kVrms (50 Hz, 1 min., input/output) |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 50 V DC |
Rated surge voltage | 0.5 kV |
Rated control circuit supply voltage US | 24 V DC |
Voltage range with reference to US | 0.8 ... 1.2 |
Rated control supply current IS | 13 mA (Input low, output low) |
19 mA (Input high, output high) | |
Rated actuating voltage UC | 24 V DC |
Rated actuating current IC | 3 mA |
Input voltage range | 19.2 V DC ... 28.8 V DC |
"0" signal switching threshold in reference to UC | < 0.4 |
"1" signal switching threshold in reference to UC | > 0.8 |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Protective circuit | Reverse polarity protection |
Surge protection | |
Surge voltage protection | > 33 V DC |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output voltage range | 3 V DC ... 48 V DC |
Limiting continuous current | 100 mA |
Surge voltage protection | > 54 V DC |
Voltage drop at max. limiting continuous current | < 1 V DC |
Output circuit | 3-conductor, ground-referenced |
Protective circuit | Reverse polarity protection |
Surge protection | |
Free running |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
0.2 mm² ... 2.5 mm² (Single ferrule) | |
2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
Conductor cross-section AWG | 26 ... 14 |
Tightening torque | 0.45 Nm ... 0.55 Nm (Usually these terminal blocks must be supported during conductor connection (held by one hand, supported on the housing)) |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 75 °C |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | IEC 60947-5-1 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2903171 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK6223 |
Product key | DK6223 |
GTIN | 4046356727853 |
Weight per piece (including packing) | 40.8 g |
Weight per piece (excluding packing) | 34.16 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371604 |
ECLASS-15.0 | 27371604 |
ETIM
ETIM 9.0 | EC001504 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 10fba99f-eac2-46fe-940a-578d3e643167 |
Compatible products
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand