The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

PLC-OPT- 24DC/ 24DC/10/R - Solid-state relay module
2900398

PLC-INTERFACE with confirmation contact, consisting of basic terminal block with push-in connection and integrated miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 3 - 33 V DC/10 A

Product details









Compatible products



Your advantages

Resistant to vibrations and shocks
Wear-free switching with no contact bounce
Protective circuit in input and output
Status indicator
DC voltage outputs up to 24 V DC/10 A
Option of bridging adjacent modules