The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

PLC-OPT- 24DC/110DC/3RW - Solid-state relay module
2900391

PLC-INTERFACE for railway applications, consisting of basic terminal block with push-in connection and integrated miniature solid-state relay, range: 0.7 x UN to 1.25 x UN, temperature range: -25°C to +70°C, 1 N/O contact, input: 24 V DC, output: 12 - 140 V DC/3 A

Product details









Compatible products



Your advantages

Shock resistance in accordance with DIN 50155 (requirements in accordance with EN 61373)
Input voltage range of 0.7 - 1.25 x UN
Temperature range: -25 °C ... +70 °C