The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

QUINT-UPS/ 24DC/ 24DC/10 - Uninterruptible power supply
2320225

Uninterruptible power supply with IQ technology for DIN rail mounting, input: 24 V DC, output: 24 V DC/10 A, including mounted universal DIN rail adapter UTA 107/30

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details









Compatible products




Your advantages

Easy handling thanks to automatic battery detection, tool-free battery replacement during operation, and communication via the IFS interface
Optimum use of the buffer time and preventive monitoring of the energy storage
Rapid battery charging
Comprehensive signaling and parameterization
Fast tripping of standard circuit breakers with SFB (selective fuse breaking) technology
Reliable starting of difficult loads with the static POWER BOOST power reserve with up to 1.5 times the nominal current permanently