UMK- D 9SUB/B/2XMKKDS
-
Termination board
2310688
VARIOFACE module, from a 9-pos. D-SUB socket strip to 2 double-level terminal blocks with screw connection (1:1), for mounting on NS 32 or on NS 35/7.5
Product details
Product type | Interface module |
Insulation characteristics | |
Overvoltage category | I |
Pollution degree | 2 |
Nominal voltage UN | 24 V AC/DC |
Max. current carrying capacity per branch | 2.5 A |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | D-SUB socket strip |
Number of connections | 1 |
Number of positions | 9 |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 45 mm |
Height | 77 mm |
Depth | 58 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2310688 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK2A82 |
Product key | DK2A82 |
GTIN | 4046356109628 |
Weight per piece (including packing) | 112.38 g |
Weight per piece (excluding packing) | 112.38 g |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
Unit 15C, 906-930 Great South Road, Penrose, Auckland 1061, New Zealand