The content you are viewing is tailored for New Zealand. View Content for United States | Choose Another Country

ELR W3- 24DC/500AC- 2I - Hybrid motor starter
2297031

Hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 2 A output current, with 24 V DC control voltage, adjustable overload shutdown, emergency stop function to SIL 3/PL e, and screw connection

Free download available. Downloads

Product details









Compatible products



Your advantages

22.5 mm wide
Safety level in accordance with IEC 61508-1: SIL 3, ISO 13849: PL e
Reduction in wiring
Long service life
Space saving
3-phase loop bridges
Adjustable current for bimetal function
Low-wear switching