The configurable and individually scalable PSRmodular safety system is a flexible safety solution for monitoring your machine or system. The extension module provides the system with additional signal outputs.
PSR-M-E2-DO16-SC
-
Extension module
1105134
Extension module with 16 signal outputs, TBUS interface, plug-in screw terminal block, TBUS connector included
Free download available.
Downloads
Product details
cULus Listed
Approval ID: E238705Compatible products
Your advantages
Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Low housing width of just 22.6 mm