Unmanaged Switches

Unmanaged Switches

Flexible and reliable

Standard functions, variable number of ports, and various designs. These are all features of our Unmanaged Switches.

Back to Ethernet switches

Category

Search in Unmanaged Switches

Show all products in this category

Unmanaged Switches from Phoenix Contact provide an easy and inexpensive introduction to Industrial Ethernet. Depending on the application, Phoenix Contact offers various Industrial Unmanaged Switches with a wide range of functions: From the 5-port switch with basic functionality to the Power over Ethernet switch and 19″ versions.

Your advantages

  • Wide range of media and connection options with up to 24 ports
  • Entirely suitable for continuous operation in industrial applications – due to the high level of immunity, robust housing, and wide temperature range
  • Safe operation: Fast diagnostics, signal contact, and redundant power supply with certain versions
  • Gigabit versions for high data throughput
  • Power over Ethernet versions for easy cabling of end devices and PDs

Unmanaged Switches for basic and standard applications

1000 and 1100 series Unmanaged Switches in different mounting positions  

1000 and 1100 series Unmanaged Switches in narrow design for installation on the DIN rail

Our 1000 and 1100 series Unmanaged Switches feature a narrow design and are ideal for basic applications. Available with 5, 8 or 16 connections, and on request also with fiberglass interfaces, these devices prove popular in applications involving both a small and large number of network devices. The Quality of Service functionality and multicast filters like PTCP improve data traffic prioritization in PROFINET and EtherNet/IP™ networks. These features help stabilize your network and increase your system availability. With Gigabit and Jumbo Frame support available in certain versions, applications with high bandwidth are also supported.

Our patented mounting adapter allows multiple mounting positions using a single accessory. This means that you can mount the devices flat and adapt the port outlet direction as required.

Unmanaged Switches for harsh ambient conditions

SFNT Unmanaged Switches for the DIN rail  

The robust SFNT DIN rail switches have an extended temperature range

The SFNT series Unmanaged Switches are specifically designed to meet the stringent requirements of the oil and gas industry, shipbuilding, and other outdoor applications. These industrial-grade switches can be used at a temperature range from -40 to +75°C. Up to 16 ports, a redundant power supply, and a maximum of two FO ports provide added switching reliability.

Unmanaged Power over Ethernet Switches

Unmanaged PoE Switches for the DIN rail  

The 1000 series Unmanaged Switches are optimized for Power over Ethernet applications

The 1000 series Unmanaged Power over Ethernet switches transmit data and power over a single cable. This allows the easy and cost-effective cabling of powered devices (PDs) such as PoE-capable cameras. The PoE switches are available in various port designs and conform to the IEEE 802.3at standard.

Unmanaged Switches for applications in the field

IP67 switch mounted on a profile  

The IP67 Unmanaged Switch is particularly space-saving

The 1605 series Unmanaged Switch is characterized by its unique narrow design, IP67 degree of protection, and five M12 connections. The extended temperature range makes the switch particularly suitable for use in machine building.

Unmanaged Switches with 19″ design for rack mounting

Two Unmanaged Switches with 19″ design  

Unmanaged Switches with 19″ design for space-saving and efficient data communication

The 1800 and 1900 series Unmanaged Switches are ideal for use in computer centers and control rooms. Featuring 24 RJ45 ports, the 19″ switches have a high port density and are available as Fast Ethernet switches or Gigabit switches. The space-saving industrial-grade switches have a height of one rack unit and are operated with alternating current.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300