FL SWITCH 1000N-8POE
-
Industrial Ethernet Switch
1343031
PoE+ Ethernet switch conforms to IEEE 802.3af/at, includes eight PoE RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS with a 120 W power budget
Product details
Width | 40 mm |
Height | 140.4 mm |
Depth | 92.4 mm |
Notes on operation | Mode A PoE |
Note on application | |
Note on application | Only for industrial use |
Housing material | Polycarbonate fiber reinforced |
Aluminum / steel sheet DC01 |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Number of interfaces | 8 |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps (full duplex) |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m (per segment) |
Signal LEDs | Data receive, link status, PoE |
No. of channels | 8 (RJ45 ports) |
Input buffer | 768 Kbits |
Output buffer | 768 Kbits |
Ethernet (PoE) | |
Connection method | RJ45 |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet RJ45 |
Transmission length | 100 m (Between transmitter / receiver) |
Signal LEDs | LNK/ACT, POE |
No. of channels | 8 (RJ45 PoE ports) |
Product type | Switch |
Product family | Unmanaged PoE Switch 1000 |
Type | Stand-alone |
MTTF | 58 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
521.3 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) | |
583.5 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) | |
Basic functions | PSE, complies with IEEE 802.3af/at |
Autonegotiation | |
Store and Forward switching mode | |
Switch functions | |
Basic functions | PSE, complies with IEEE 802.3af/at |
Autonegotiation | |
Store and Forward switching mode | |
MAC address table | 2k |
Status and diagnostic indicators | LEDs: US, link and activity per port |
Additional functions | 100 BASE-TX (IEEE 802.3u) |
Quality of Service (QoS) prioritization (IEEE 802.1p) | |
Energy-efficient Ethernet (IEEE 802.3az) | |
10Base-T (IEEE 802.3) | |
Security functions | |
Basic functions | PSE, complies with IEEE 802.3af/at |
Autonegotiation | |
Store and Forward switching mode |
Maximum power dissipation for nominal condition | 136 W (at 48 V DC) |
Transmission medium | Copper |
Supply | |
Supply voltage (DC) | 24 V |
Supply voltage range | 20 V DC ... 57 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Max. current consumption | 7 A (at 20 V DC) |
Typical current consumption | 95 mA (at 24 V DC) |
Connection technology | |
Connection name | Power supply |
pluggable | yes |
Power supply | |
Connection method | Push-in spring connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
Stripping length | 10 mm |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -10 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | 2000 m (maximum) |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Shock (operation) | 30g (EN 60068-2-27) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Air pressure (storage/transport) | 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating) |
Conformity/Approvals | |
Conformance | CE-compliant |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B |
EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A | |
EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A | |
EN 61000-6-2 EN 61000-4-5 (surge) Criterion B | |
EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A | |
EN 61000-6-2 EN 61000-4-8 (electromagnetic fields) Criterion A | |
EN 61000-6-2 Class A | |
Noise immunity | EN 61000-6-2:2019 |
Noise emission | |
Standards/regulations | EN_61000-6-4:2019 |
Functionality | |
Basic functions | PSE, complies with IEEE 802.3af/at |
Autonegotiation | |
Store and Forward switching mode |
Status display | LEDs: US, link and activity per port |
Item number | 1343031 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DNN115 |
GTIN | 4063151654337 |
Weight per piece (including packing) | 539 g |
Weight per piece (excluding packing) | 457 g |
Customs tariff number | 85176200 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 19170402 |
ECLASS-15.0 | 19170402 |
ETIM
ETIM 9.0 | EC000734 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15(a), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
QUINT4-PS/1AC/48DC/5 - Power supply 2904610
-
QUINT4-PS/1AC/48DC/10 - Power supply 2904611
-
TRIO-PS-2G/1AC/48DC/5 - Power supply 2903159
-
TRIO-PS-2G/1AC/48DC/10 - Power supply 2903160
-
UNO-PS/1AC/24DC/150W - Power supply 2904376
-
UNO2-PS/1AC/24DC/240W - Power supply 1096432
-
UNO2-PS/1AC/48DC/240W - Power supply 1110155
-
MVSTBW 2,5/ 3-ST-5,08 GY - PCB connector 1783685
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
FL DIN-RAIL ADAPTER 40 - Mounting panel 1085484
-
FL PANEL ADAPTER 40 - Mounting panel 1085486
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
E/NS 35 N - End bracket 0800886
-
FL RJ45 PROTECT CAP - Dust protection 2832991
Your advantages
RJ45 ports support a transmission speed of 10/100 Mbps
QoS-prioritized (Quality of Service) messages
Local diagnostic indicators with LEDs
PROFINET PTCP filter for reliable communication on PROFINET networks
Enhanced traffic prioritization for automation protocols
Energy-efficient Ethernet in accord. with IEEE 802.3az
PROFINET Conformance Class A for real-time data exchange
Auto negotiation and autocrossing detection simplifies installation and setup
Automatic detection of IEEE 802.3at or 802.3af powered devices
POE status LED per port
Frequently searched
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland